??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG118(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57NG118(architecture400)
BNR
Order number
BA57NG118
PD
Product description
NIA Combination soap dispenser and glass holder, clear glass Capacity 0.18 litres
ARTNR
Article number
106747
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
WF
Web color variant
Klarglas
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
134.5 mm
L
Length
113.5 mm
GW
Installation height
1 m
NW
Netto weight
1.2040 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
CTN2
Customs tariff number DE, AT
84.798.997
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG118/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.