??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC557
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO toilet brush set freestanding - Sanitary accessories
Bill of material
BA56VC557
BNR
Order number
BA56VC557
PD
Product description
LINDO Toilet brush holder with lid, model free standing
ARTNR
Article number
106192
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Standing model
W
Width
96 mm
H
Height
400.5 mm
L
Length
96 mm
NW
Net weight
0 kg
M
Main customs material
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC557
Preview - Generation
Preview
3D
Dimension
2D