??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC948
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder with two arms, extendable - Sanitary accessories
Bill of material
BA40VC948
BNR
Order number
BA40VC948
PD
Product description
BODENSCHATZ Towel holder with two arms, extendable 41-59 cm, adjustable 0°/45°/90°
ARTNR
Article number
106268
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
ROT
Rotation
WSM
Wall / standing model
Wall model
W
Width
81.0 mm
H
Height
60 mm
L
Length
418.0 mm
GW
Installation height
0.8 m
NW
Netto weight
0.582 kg
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC948/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.