??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC907
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio Showerholder round - Sanitary accessories
Bill of material
BA40VC907
BNR
Order number
BA40VC907
PD
Product description
Adesio Showerholder to bond rosette round ø 5 cm for fixation without drilling Mounting gluing
ARTNR
Article number
106105
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Glue
W
Width
48.5 mm
H
Height
45 mm
L
Length
62 mm
GW
Installation height
1.1 m
NW
Netto weight
0.117 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC907
Preview - Generation
Preview
3D
Dimension
2D