??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC906
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio adhesive set, square, shower sliding bar, type KWC Fit - Sanitary accessories
Bill of material
BA40VC906
BNR
Order number
BA40VC906
PD
Product description
MODICO.2 Bonding Set 2 rosettes square 6,5x 6,5 cm for fixation without drilling for Shower sliding bar 799 581/582, 727 881/882 Mounting gluing
ARTNR
Article number
106070
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Glue
W
Width
65 mm
H
Height
65 mm
L
Length
7.3 mm
GW
Installation height
1.8 m
NW
Netto weight
0.370 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
74.182.020
Preview - Generation
Preview
3D
Dimension
2D