??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC905
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio adhesive set round shower sliding bar, type KWC Fit - Sanitary accessories
Bill of material
BA40VC905
BNR
Order number
BA40VC905
PD
Product description
MODICO.2 Bonding Set 2 rosettes round ø 4.5 cm for fixation without drilling for Shower sliding bar 799 581/582, 727 881/882 Mounting gluing
ARTNR
Article number
105862
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Glue
W
Width
45 mm
H
Height
45 mm
L
Length
7.5 mm
GW
Installation height
1.8 m
NW
Netto weight
0.190 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
Preview - Generation
Preview
3D
Dimension
2D