??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC750
HELP_VARIABLE
Company
Bodenschatz
Description
Universal bath towel holder double freestanding - Sanitary accessories
Bill of material
BA40VC750
BNR
Order number
BA40VC750
PD
Product description
Towel holder, stand model 40 x 90 x 25 cm, 2 rails
ARTNR
Article number
105020
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Standing model
W
Width
390 mm
H
Height
830.5 mm
L
Length
250 mm
NW
Netto weight
5.8 kg
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC750
Preview - Generation
Preview
3D
Dimension
2D