??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC740
HELP_VARIABLE
Company
Bodenschatz
Description
Universal toilet paper holder and brush set free-standing - Sanitary accessories
Bill of material
BA40VC740
BNR
Order number
BA40VC740
PD
Product description
Toilet set, stand model 27 x 77 x 22 cm Toilet paper and toilet brush holders
ARTNR
Article number
105018
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Standing model
W
Width
305 mm
H
Height
772.5 mm
L
Length
250 mm
NW
Netto weight
4.8 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
CTN2
Customs tariff number DE, AT
74.182.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC740
Preview - Generation
Preview
3D
Dimension
2D