??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC611
HELP_VARIABLE
Company
Bodenschatz
Description
Towel ring for fixing to bathroom fittings - Sanitary accessories
Bill of material
BA40VC611
BNR
Order number
BA40VC611
PD
Product description
BODENSCHATZ towel ring for fixing to bathroom fittings (to wall thickness of 19 mm)
ARTNR
Article number
104779
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
30 cm
WSM
Wall / standing model
Wall model
W
Width
75 mm
H
Height
22 mm
L
Length
300 mm
GW
Installation height
0.8 m
NW
Netto weight
0.37 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC611/
Preview - Generation
Preview
3D
Dimension
2D