??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC607
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder, Bijou - Sanitary accessories
Bill of material
BA40VC607
BNR
Order number
BA40VC607
PD
Product description
BODENSCHATZ towel holder, Bijou, 44 cm screw displacement 34 cm
ARTNR
Article number
103677
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
44 cm
WSM
Wall / standing model
Wall model
W
Width
440 mm
H
Height
22 mm
L
Length
50 mm
GW
Installation height
0.8 m
NW
Netto weight
0.54 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC607/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.