??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC605
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder, FIN - Sanitary accessories
Bill of material
BA40VC605
BNR
Order number
BA40VC605
PD
Product description
BODENSCHATZ towel holder, FIN, 40 cm screw displacement 38 cm
ARTNR
Article number
103680
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
FX
Color
VC
MASS
Dimensions
40 cm
W
Width
400 mm
H
Height
10 mm
L
Length
45 mm
GW
Installation height
0.8 m
NW
Netto weight
0.30 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC605/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.