??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC453
HELP_VARIABLE
Company
Bodenschatz
Description
Universal toilet paper holder Basic - Sanitary accessories
Bill of material
BA40VC453
BNR
Order number
BA40VC453
PD
Product description
BODENSCHATZ toilet paper holder BASIC right, with key
ARTNR
Article number
101435
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Variant
Right
WSM
Wall / standing model
Wall model
W
Width
129 mm
H
Height
140.5 mm
L
Length
163 mm
GW
Installation height
0.7 m
NW
Netto weight
0.34 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
CTN2
Customs tariff number DE, AT
74.182.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC453/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.