??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC452
HELP_VARIABLE
Company
Bodenschatz
Description
Universal toilet paper holder Basic - Sanitary accessories
Bill of material
BA40VC452
BNR
Order number
BA40VC452
PD
Product description
BODENSCHATZ toilet paper holder, BASIC, left bracket fixed
ARTNR
Article number
101062
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Variant
Left
WSM
Wall / standing model
Wall model
W
Width
124 mm
H
Height
75.5 mm
L
Length
101 mm
GW
Installation height
0.7 m
NW
Netto weight
0.20 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
73.249.000
CTN2
Customs tariff number DE, AT
73.249.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC452/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.