??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC409
HELP_VARIABLE
Company
Bodenschatz
Description
Universal wall holder for handy wiper - Sanitary accessories
Bill of material
BA40VC409
BNR
Order number
BA40VC409
PD
Product description
BODENSCHATZ universal wall holder, 3M no drilling, for handy wiper Mounting gluing
ARTNR
Article number
104824
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Glue
W
Width
40 mm
H
Height
54 mm
L
Length
31.5 mm
GW
Installation height
1.8 m
NW
Netto weight
0.04 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC409/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.