??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC408
HELP_VARIABLE
Company
Bodenschatz
Description
Universal holder for handy wiper - Sanitary accessories
Bill of material
BA40VC408
BNR
Order number
BA40VC408
PD
Product description
BODENSCHATZ universal holder for shower wall for handy wiper or razors incl. adapter set for glass thicknesses 6, 8 and 10 mm
ARTNR
Article number
104823
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Standing model
W
Width
40 mm
H
Height
80 mm
L
Length
44.5 mm
GW
Installation height
1.8 m
NW
Netto weight
0.1042 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC408/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.