??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC405
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Handy wiper - Sanitary accessories
Bill of material
BA40VC405
BNR
Order number
BA40VC405
PD
Product description
BODENSCHATZ handy wiper, 34 cm chrome plated, black rubber lip
ARTNR
Article number
104550
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
34 cm
WSM
Wall / standing model
Wall model
W
Width
340 mm
H
Height
175.5 mm
L
Length
49 mm
GW
Installation height
1.8 m
NW
Netto weight
0.17 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC405/
Preview - Generation
Preview
3D
Dimension
2D