??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC378
HELP_VARIABLE
Company
Bodenschatz
Description
Bath handle, round - Sanitary accessories
Bill of material
BA40VC378
BNR
Order number
BA40VC378
PD
Product description
BODENSCHATZ bath handle, round
ARTNR
Article number
104554
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
267 mm
H
Height
70.5 mm
L
Length
85.5 mm
GW
Installation height
1.1 m
NW
Netto weight
0.35 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC378/
Preview - Generation
Preview
3D
Dimension
2D