??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC370
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Wannengriff abgewinkelt Drahtseifenkoerb - Sanitary accessories
Bill of material
BA40VC370
BNR
Order number
BA40VC370
PD
Product description
BODENSCHATZ bath handle, angled, with plastic basket
ARTNR
Article number
104454
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
375 mm
H
Height
210 mm
L
Length
121 mm
GW
Installation height
0.7 m
NW
Netto weight
0.5 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
8302.4990
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/372/bath-handle-angled/
Preview - Generation
Preview
3D
Dimension
2D