??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC351
HELP_VARIABLE
Company
Bodenschatz
Description
Universal toilet roll holder Sanstar - Sanitary accessories
Bill of material
BA40VC351
BNR
Order number
BA40VC351
PD
Product description
BODENSCHATZ toilet paper holder SANSTAR right
ARTNR
Article number
101023
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Variant
Right
WSM
Wall / standing model
Wall model
W
Width
131 mm
H
Height
144.0 mm
L
Length
144.5 mm
GW
Installation height
0.7 m
NW
Netto weight
0.3 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
CTN2
Customs tariff number DE, AT
74.182.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC351
Preview - Generation
Preview
3D
Dimension
2D