??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC337
HELP_VARIABLE
Company
Bodenschatz
Description
Wire soap basket, corner model with concealed fixing - Sanitary accessories
Bill of material
BA40VC337
BNR
Order number
BA40VC337
PD
Product description
BODENSCHATZ wire basket, corner model, with concealed fixing, basket height 8 cm 16.5 x 16.5 cm
ARTNR
Article number
101958
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
8.0 cm
WSM
Wall / standing model
Wall model
W
Width
167 mm
H
Height
80 mm
L
Length
164 mm
GW
Installation height
1.2 m
NW
Netto weight
0.45 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
79.182.020
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC337/
ONX
2
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.