??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC336
HELP_VARIABLE
Company
Bodenschatz
Description
Universal shower basket corner model - Sanitary accessories
Bill of material
BA40VC336
BNR
Order number
BA40VC336
PD
Product description
BODENSCHATZ wire basket, corner model, with double-sided fixing, basket height 8 cm 16.5 x 16.5 cm
ARTNR
Article number
101957
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
8.5 cm
WSM
Wall / standing model
Wall model
W
Width
164.0 mm
H
Height
80.0 mm
L
Length
164.0 mm
GW
Installation height
1.0 m
NW
Netto weight
0.38 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC336
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.