??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC333
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Rectangular shower basket - Sanitary accessories
Bill of material
BA40VC333
BNR
Order number
BA40VC333
PD
Product description
BODENSCHATZ wire soap basket, rectangular, with concealed fixing, basket height 4.5 cm 21 x 11 cm
ARTNR
Article number
101011
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
4.5 cm
WSM
Wall / standing model
Wall model
W
Width
210 mm
H
Height
47 mm
L
Length
113 mm
GW
Installation height
1 m
NW
Netto weight
0.41 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC333/
Preview - Generation
Preview
3D
Dimension
2D