??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC181
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Hook - Sanitary accessories
Bill of material
BA40VC181
BNR
Order number
BA40VC181
PD
Product description
BODENSCHATZ towel hook, 3 cm protrusion
ARTNR
Article number
100986
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
3 cm
WSM
Wall / standing model
Wall model
W
Width
14 mm
H
Height
14 mm
L
Length
30 mm
GW
Installation height
1.1 m
NW
Netto weight
0.02 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC181/
Preview - Generation
Preview
3D
Dimension
2D