??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40IN501
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Pedal bin - Sanitary accessories
Bill of material
BA40IN501
BNR
Order number
BA40IN501
PD
Product description
BODENSCHATZ pedal bin, 6 litres, 21 cm, Height 32 cm
ARTNR
Article number
100944
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Electropolished stainless steel
MASS
Variant
6 l
WSM
Wall / standing model
Standing model
W
Width
210 mm
H
Height
320 mm
L
Length
263 mm
NW
Netto weight
1.0 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
73.249.029
CTN2
Customs tariff number DE, AT
73.249.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IN501/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.