??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40IN500
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Pedal bin - Sanitary accessories
Bill of material
BA40IN500
BNR
Order number
BA40IN500
PD
Product description
BODENSCHATZ pedal bin, 3 litres, 17 cm Height 26 cm
ARTNR
Article number
100797
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Electropolished stainless steel
MASS
Variant
3 l
WSM
Wall / standing model
Standing model
W
Width
170 mm
H
Height
258 mm
L
Length
223 mm
NW
Netto weight
0.6 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
73.249.029
CTN2
Customs tariff number DE, AT
73.249.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IN500/
Preview - Generation
Preview
3D
Dimension
2D