??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40IG409
HELP_VARIABLE
Company
Bodenschatz
Description
Universal wall holder for handy wiper - Sanitary accessories
Bill of material
BA40IG409
BNR
Order number
BA40IG409
PD
Product description
BODENSCHATZ universal wall holder, 3M no drilling, for handy wiper Mounting gluing
ARTNR
Article number
107676
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed stainless steel
WSM
Wall / standing model
Glue
W
Width
40 mm
H
Height
54 mm
L
Length
32.0 mm
GW
Installation height
1.8 m
NW
Netto weight
0.04 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IG409/
Preview - Generation
Preview
3D
Dimension
2D