??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40AE182
HELP_VARIABLE
Company
Bodenschatz
Description
Coat hook - Sanitary accessories
Bill of material
BA40AE182
BNR
Order number
BA40AE182
PD
Product description
Universal coat hook, sand-blasted aluminium 13 x 6.2 cm
ARTNR
Article number
105152
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
VC
WSM
Wall / standing model
Wall model
W
Width
15 mm
H
Height
140 mm
L
Length
56 mm
GW
Installation height
1.6 m
NW
Netto weight
0.03 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40AE182/
Preview - Generation
Preview
3D
Dimension
2D