??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN182
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Hook - Sanitary accessories
Bill of material
BA24IN182
BNR
Order number
BA24IN182
PD
Product description
INNOX Double hook Stainless steel electropolished Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,1 ml SikaFast
ARTNR
Article number
105561
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Inox
WSM
Wall / standing model
Drill / Glue
W
Width
140 mm
H
Height
130 mm
L
Length
54.5 mm
GW
Installation height
1.6 m
NW
Netto weight
0.23 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN182/
Preview - Generation
Preview
3D
Dimension
2D