??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN162
HELP_VARIABLE
Company
Bodenschatz
Description
Innox shelf - Sanitary accessories
Bill of material
BA24IN162
BNR
Order number
BA24IN162
PD
Product description
INNOX Shelf 46 x 9.8 x 6.2 cm Stainless steel electropolished/brushed Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 2 ml SikaFast
ARTNR
Article number
105545
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Inox
MASS
Dimensions
46 cm
WSM
Wall / standing model
Drill / Glue
W
Width
460 mm
H
Height
62 mm
L
Length
98 mm
GW
Installation height
1 m
NW
Netto weight
1.425 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.021
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN162/
Preview - Generation
Preview
3D
Dimension
2D