??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN153
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet brush set - Sanitary accessories
Bill of material
BA24IN153
BNR
Order number
BA24IN153
PD
Product description
INNOX Toilet brush set Stainless steel electropolished Toilet brush black Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,1 ml SikaFast
ARTNR
Article number
105555
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Inox
WSM
Wall / standing model
Drill / Glue
W
Width
130 mm
H
Height
386 mm
L
Length
127.5 mm
GW
Installation height
0.2 m
NW
Netto weight
1.25 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN153/
Preview - Generation
Preview
3D
Dimension
2D