??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN150
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper holder - Sanitary accessories
Bill of material
BA24IN150
BNR
Order number
BA24IN150
PD
Product description
INNOX Toilet paper holder without lid / shelf Stainless steel electropolished/brushed Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,1 ml SikaFast
ARTNR
Article number
105549
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Inox
MASS
Variant
without lid / shelf
WSM
Wall / standing model
Drill / Glue
W
Width
135 mm
H
Height
69 mm
L
Length
92.5 mm
GW
Installation height
0.7 m
NW
Netto weight
0.245 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.021
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN150/
Preview - Generation
Preview
3D
Dimension
2D