??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN134
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Container - Sanitary accessories
Bill of material
BA24IN134
BNR
Order number
BA24IN134
PD
Product description
INNOX Container 31 x 10.8 x 8.2 cm Stainless steel electropolished Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,1 ml SikaFast
ARTNR
Article number
105536
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Electropolished stainless steel
MASS
Dimensions
31 cm
WSM
Wall / standing model
Drill / Glue
W
Width
310 mm
H
Height
82 mm
L
Length
108 mm
GW
Installation height
1.00 m
NW
Netto weight
1.20 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.021
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN134/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.