??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN101
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Towel rail - Sanitary accessories
Bill of material
BA24IN101
BNR
Order number
BA24IN101
PD
Product description
INNOX Towel rail 60 cm Stainless steel electropolished/brushed Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 2 ml SikaFast
ARTNR
Article number
105563
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Electropolished stainless steel
MASS
Dimensions
60 cm
WSM
Wall / standing model
Drill / Glue
W
Width
607 mm
H
Height
65 mm
L
Length
90.5 mm
GW
Installation height
1.6 m
NW
Netto weight
0.495 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN101/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.