??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG182
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Hook - Sanitary accessories
Bill of material
BA24IG182
BNR
Order number
BA24IG182
PD
Product description
INNOX Double hook Stainless steel brushed Mounting gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.1 ml SikaFast.
ARTNR
Article number
107092
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed inox
WSM
Wall / standing model
Drill / Glue
W
Width
140 mm
H
Height
130 mm
L
Length
54.5 mm
GW
Installation height
1.6 m
NW
Netto weight
0.23 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG182/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.