??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG153
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet brush set - Sanitary accessories
Bill of material
BA24IG153
BNR
Order number
BA24IG153
PD
Product description
INNOX Toilet brush set Stainless steel brushed Toilet brush black matt Mounting gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.1 ml SikaFast
ARTNR
Article number
107084
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed inox
WSM
Wall / standing model
Drill / Glue
W
Width
130 mm
H
Height
386 mm
L
Length
127.5 mm
GW
Installation height
0.2 m
NW
Netto weight
1.25 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG153/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.