??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG152
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper spare roll holder - Sanitary accessories
Bill of material
BA24IG152
BNR
Order number
BA24IG152
PD
Product description
INNOX Toilet paper spare roll holder Stainless steel brushed Mounting gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2 ml SikaFast
ARTNR
Article number
107082
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed inox
WSM
Wall / standing model
Drill / Glue
W
Width
80 mm
H
Height
93.5 mm
L
Length
107.5 mm
GW
Installation height
0.3 m
NW
Netto weight
0.240 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG152/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.