??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG151
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper holder - Sanitary accessories
Bill of material
BA24IG151
BNR
Order number
BA24IG151
PD
Product description
INNOX Toilet paper holder with shelf Stainless steel brushed Mounting gluing or drilling ncl. mounting material (without glue) Filling quantity adhesive: 2.1 ml SikaFast
ARTNR
Article number
107080
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed inox
MASS
Variant
with lid / shelf
WSM
Wall / standing model
Drill / Glue
W
Width
135 mm
H
Height
82 mm
L
Length
122.0 mm
GW
Installation height
0.7 m
NW
Netto weight
0.615 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG151/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.