??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG150
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper holder - Sanitary accessories
Bill of material
BA24IG150
BNR
Order number
BA24IG150
PD
Product description
INNOX Toilet paper holder without lid / shelf Stainless steel brushed Mounting gluing or drilling incl. mounting material (without glue) Filling quantity adhesive: 2.1 ml SikaFast
ARTNR
Article number
107077
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed inox
MASS
Variant
without lid / shelf
WSM
Wall / standing model
Drill / Glue
W
Width
135 mm
H
Height
69 mm
L
Length
92.5 mm
GW
Installation height
0.7 m
NW
Netto weight
0.245 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG150/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.