??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG141
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Towel rail double - Sanitary accessories
Bill of material
BA24IG141
BNR
Order number
BA24IG141
PD
Product description
INNOX Towel rail double 42 cm Stainless steel electropolished/brushed Mounting drilling incl. fixing material
ARTNR
Article number
107075
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed inox
MASS
Variant
Towel rail
WSM
Wall / standing model
Wall model
W
Width
106 mm
H
Height
56 mm
L
Length
416 mm
GW
Installation height
0.8 m
NW
Netto weight
0.61 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG141/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.