??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG132
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Container - Sanitary accessories
Bill of material
BA24IG132
BNR
Order number
BA24IG132
PD
Product description
INNOX Container 17 x 9.6 x 8.2 cm Stainless steel brushed Mounting gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2,1 ml SikaFast.
ARTNR
Article number
107071
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed stainless steel
MASS
Dimensions
17 cm
WSM
Wall / standing model
Drill / Glue
W
Width
170 mm
H
Height
82 mm
L
Length
98 mm
GW
Installation height
1.00 m
NW
Netto weight
0.67 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.021
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG132/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.