??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG102
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Towel rail - Sanitary accessories
Bill of material
BA24IG102
BNR
Order number
BA24IG102
PD
Product description
INNOX Towel rail 80 cm Stainless steel brushed Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 2 ml SikaFast
ARTNR
Article number
107067
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed stainless steel
MASS
Dimensions
80 cm
WSM
Wall / standing model
Drill / Glue
W
Width
807 mm
H
Height
65 mm
L
Length
90.5 mm
GW
Installation height
1.6 m
NW
Netto weight
0.565 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG102/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.