??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IG101
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Towel rail - Sanitary accessories
Bill of material
BA24IG101
BNR
Order number
BA24IG101
PD
Product description
INNOX Towel rail 60 cm Stainless steel brushed Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 2 ml SikaFast
ARTNR
Article number
107064
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed stainless steel
MASS
Dimensions
60 cm
WSM
Wall / standing model
Drill / Glue
W
Width
607 mm
H
Height
65 mm
L
Length
90.5 mm
GW
Installation height
1.6 m
NW
Netto weight
0.495 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IG101/
Preview - Generation
Preview
3D
Dimension
2D