??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC428
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 Soap dispenser stand model - Sanitary accessories
Bill of material
BA21VC428
BNR
Order number
BA21VC428
PD
Product description
CHIC22 soap dispenser stand model clear glass Tritan unbreakable, BPA free Content 0.28 litre
ARTNR
Article number
107918
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Floor Model
W
Width
71.5 mm
H
Height
153 mm
L
Length
78 mm
GW
Installation height
0.85 m
M
Main customs material
CTN
Customs tariff number CH
84.798.992
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC428/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.