??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC423
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 soap holder stand model - Sanitary accessories
Bill of material
BA21VC423
BNR
Order number
BA21VC423
PD
Product description
CHIC22 soap holder stand model clear glass Tritan unbreakable, BPA free
ARTNR
Article number
107898
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Standing model
W
Width
140 mm
H
Height
32 mm
L
Length
83 mm
GW
Installation height
0.85 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC423/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.