??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC264
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Tray with supports - Sanitary accessories
Bill of material
BA21VC264
BNR
Order number
BA21VC264
PD
Product description
CHIC22 tray with supports 60 cm glass frosted (glass thickness 8 mm) Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
ARTNR
Article number
107992
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Mattglas
MASS
Dimensions
60 cm
WSM
Wall / standing model
Drill / Glue
W
Width
600 mm
H
Height
38 mm
L
Length
130.5 mm
GW
Installation height
1 m
NW
Netto weight
1.65 kg
M
Main customs material
Glas
CTN
Customs tariff number CH
94.038.900
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC264/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.