??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC262
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Tray with supports - Sanitary accessories
Bill of material
BA21VC262
BNR
Order number
BA21VC262
PD
Product description
CHIC22 tray with supports 50 cm glass frosted (glass thickness 8 mm) Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
ARTNR
Article number
107990
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Mattglas
MASS
Dimensions
50 cm
WSM
Wall / standing model
Drill / Glue
W
Width
500 mm
H
Height
38 mm
L
Length
130.6 mm
GW
Installation height
1 m
NW
Netto weight
1.65 kg
M
Main customs material
Glas
CTN
Customs tariff number CH
94.038.900
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC262/
Preview - Generation
Preview
3D
Dimension
2D