??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC252
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Spare toilet paper holder - Sanitary accessories
Bill of material
BA21VC252
BNR
Order number
BA21VC252
PD
Product description
CHIC22 spare toilet paper holder. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2.25 ml SikaFast
ARTNR
Article number
107957
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Drill / Glue
W
Width
64 mm
H
Height
142 mm
L
Length
81 mm
GW
Installation height
0.3 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC252/
Preview - Generation
Preview
3D
Dimension
2D