??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC251
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Toilet paper holder with lid - Sanitary accessories
Bill of material
BA21VC251
BNR
Order number
BA21VC251
PD
Product description
CHIC22 toilet paper holder with lid fits on right or left. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107955
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
125.5 mm
H
Height
149 mm
L
Length
125 mm
GW
Installation height
0.7 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC251/
Preview - Generation
Preview
3D
Dimension
2D