??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC242
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Towel ring - Sanitary accessories
Bill of material
BA21VC242
BNR
Order number
BA21VC242
PD
Product description
CHIC22 towel ring Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107951
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
181 mm
H
Height
103 mm
L
Length
32 mm
GW
Installation height
0.8 m
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC242/
Preview - Generation
Preview
3D
Dimension
2D