??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC239
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Towel holder with two movable arms - Sanitary accessories
Bill of material
BA21VC239
BNR
Order number
BA21VC239
PD
Product description
CHIC22 towel holder with two movable arms 33 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107947
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Dimensions
33 cm
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
64 mm
H
Height
35 mm
L
Length
331 mm
GW
Installation height
0.8 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC239
Preview - Generation
Preview
3D
Dimension
2D